Publish your products
MORA INXX II soft medium Basin mixer
MORA INXX II soft medium Basin mixer
MORA INXX II soft medium Basin mixer
MORA INXX II soft medium Basin mixer
MORA INXX II soft medium Basin mixer
MORA INXX II soft medium Basin mixer
MORA INXX II soft medium Basin mixer

    MORA INXX II soft medium Basin mixer

    Basin Mixer with soft closing, energy and water saving aerator. Adjustable flow control and temperature limiter. Soft PEX® hoses with 3/8" connecting nut. Out of 4MS approved brass. Chrome.                                                                                                       

    273011.CA RSK 8278264  NRF4290455 

                                                                                                                                                                                                                              This basinmixer is also availible in six other different colours.                                                                                                                       Matte black art.no 273011.12CA  RSK 8278265  NRF 4290456                                                                                                                      Matte white art.no 273011.22CA  RSK 8278266   NRF 4290457                                                                                                                          Matte grey  art.no 273011.44CA  RSK 8278267   NRF 4290458                                                                                                                  Polished brass  art.no 273011.60CA  RSK 8278268  NRF 4290459                                                                                                           Brushed brass art.no: 273011.62CA  RSK 8278269  NRF 4290461            

    INXX II is elegant and timeless, and available in a palette of carefully selected natural colour tones. Thanks to a choice of matte or lacquered finishes, the collection is perfect for neutral, rustic or more functional interiors.

    The INXX II combines exclusive design with a high performance and offers a world-class water experience. 

    Specification
    • Soft closing.                                                                                                                                                                                            Adjustable flow control and temperature limiter.                                                                                                                                               PEX® hoses with 3/8" connecting nut (stainless steel braided)                                                                                                                                                                                 

                                                                                                                                                  

    Technical specification
    • Unique ref.273011
    • Product familyBath Mixers
    • Product groupMora Inxx
    • TypeObject (single object)
    • Date of publishing2020-09-09
    • Edition number1
    • Height (mm)217
    • Width (mm)42
    • Depth (mm)143
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inItaly
    • Weight Net (Kg)1.542
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit