Publish your products
MMIX II Shower mixer 160 c/c
MMIX II Shower mixer 160 c/c

    MMIX II Shower mixer 160 c/c

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any bathroom interior. Based on energy-saving technology, it’s the perfect way to experience Mora’s sustainable water concept in an attractive, affordable package.

    We have updated our classic MMIX chrome shower mixer with a straighter shape and a bolder look. The result? Superior function and elegant style! Its interior has also been upgraded with an improved thermostat, providing optimal energy efficiency combined with an unsurpassable shower experience.

    Art.no: 331200 RSK 8350303

    Specification
      • With shower connection up
      • Pressure balanced thermostatic mixer
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717
    Technical specification
    • Unique ref.331200
    • Product familyShower Mixers
    • Product groupMMIX II
    • TypeObject (single object)
    • Date of publishing2024-06-01
    • Edition number1
    • Height (mm)95
    • Width (mm)267
    • Depth (mm)56
    Links
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.04
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFlow Controller
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit