Publish your products
Mora Inxx A1 Shower Mixer
Mora Inxx A1 Shower Mixer
Mora Inxx A1 Shower Mixer

    Mora Inxx A1 Shower Mixer

    Shower mixer 160 c/c with connection down. Safety stop and Eco function. Chrome. RSK 8343935 Thermostatic mixer for secure comfort. Downward outlet. Mora Inxx combines form and function in an uncompromising manner. It does its job admirably - both in terms of providing a bath or shower with the perfect temperature water, as to convey an individual expression in your bathroom. Of course, we have the rigid surface, built into our unique comfort and safety features - that's the way we do not compromise.
    Specification
    • With shower connection down. Compensates for temperature and pressure fluctuations. Temperature handle with safety stop at 38°C. With Eco-function. Projection from wall with wallbracket 64 mm. Approved non-return valves, EN-Standard EN1717.
    Technical specification
    • Unique ref.702610
    • Product familyShower Mixers
    • Product groupMora Inxx
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)1
    • Width (mm)160
    • Depth (mm)1
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.97
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFlow Controller
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit