Publish your products
Mora Rexx T5 Shower mixer
Mora Rexx T5 Shower mixer

    Mora Rexx T5 Shower mixer

    Shower mixer with connection up for Shower Systems. Safety stop and Eco function. Out of 4MS approved brass. 160 c/c. Chrome. RSK 8343987 707055.0011 Chrome/black. RSK 8343988 707065 150 c/c. Chrome. RSK 8343989 NRF 4290263 LVI 6360620 VVS 722715104 707065.0011 150 c/c. Chrome/black. RSK 8343990 NRF 4290264 LVI 6360622 VVS 722715124 707065.DB 150 c/c. With s-connections (2x701001). 707065.0011DB 150 c/c. Chrome/black. With s-connections (2x701001). With their simple, minimalist design, Mora Rexx mixers are the essence of Scandinavian design and functionality. Their innovation lies in their precision. When tradition and craftsmanship meet state-of-the-art manufacturing methods and inspiring design, the result is Mora Rexx. The version shown here is a beautiful bath mixer with world-leading functionality, providing unbeatable safety and comfort.
    Specification
    • With connection up for Shower Systems. Compensates for temperature and pressure fluctuations. Temperature handle with safety stop at 38°C. With Eco-function. Approved non-return valves, EN-Standard EN1717.
    Technical specification
    • Unique ref.707055
    • Product familyShower Mixers
    • Product groupMora Rexx
    • TypeObject (single object)
    • Date of publishing2025-03-11
    • Edition number1
    • Width (mm)275
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.945
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit