Publish your products
Mora Rexx B5 Basin Mixer with self-closing hand shower
Mora Rexx B5 Basin Mixer with self-closing hand shower

    Mora Rexx B5 Basin Mixer with self-closing hand shower

    Basin mixer with self-closing hand shower and Eco function. Soft PEX® hoses with 3/8" connecting nut. Out of 4MS approved brass. Chrome. RSK 8344421 NRF 4290839 LVI 6160623 707151.0011 Chrome/black. RSK 8344427 LVI 6160627 With their simple, minimalist design, Mora Rexx mixers are the essence of Scandinavian design and functionality. Their innovation lies in their precision. When tradition and craftsmanship meet state-of-the-art manufacturing methods and inspiring design, the result is Mora Rexx. The version shown here is a beautiful basin mixer with intelligent functionality and a push-down waste.
    Specification
    • With self-closing hand shower, wall bracket and hose. ESS (Energy saving system). Ceramic cartridge. Adjustable flow control and temperature limiter. Eco (Energy and water saving constant flow aerator 7 l/min). Soft PEX® hoses with 3/8" connecting nut (stainless steel braided). Approved non-return valves, EN-Standard EN 1717. Hole diameter Ø32-37 mm (Ø32-35 mm recommended).
    Technical specification
    • Unique ref.707151
    • Product familyBasin Mixers
    • Product groupMora Rexx
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)165
    • Depth (mm)100
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.134
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit