Publish your products
LAVA X Bathtub
LAVA X Bathtub
LAVA X Bathtub
LAVA X Bathtub
LAVA X Bathtub

    LAVA X Bathtub

    MORA LAVA X

    Create a sense of serene luxury with the LAVA Freestander Bath X. The sleek, clean lines of this bath combine with a tactile, smooth finish to create a minimal aesthetic that enhances and lifts your bathroom to new levels of refinement. It comes with a matching wash basin for a coherent contemporary look.

    About the collection

    With a name that evokes the flowing mineral-rich qualities of volcanic rock. Made from a tactile, durable mineral composite with thermal insulating qualities, the Lava range combines harmonious, modern aesthetics with comfort.

    Art.no: 951010.12

    Specification
      • Freestanding bathtub in mineral composite
      • Double-sided model - relaxing soak at either end of the tub
      • Pre-installed black bottom valve
      • Discrete integrated overflow
      • Volume: 260 l
      • Weight: 138 kg
    Technical specification
    • Unique ref.951010-12
    • Product familyX Collection
    • Product groupBathtub
    • TypeObject (single object)
    • Date of publishing2024-09-25
    • Edition number1
    • Height (mm)620
    • Width (mm)820
    • Depth (mm)1670
    Related
    • Material mainComposite
    • Material secondaryComposite
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)168
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationFurnishing Element
    • ETIM CodeEC011381
    • ETIM NameBathroom furniture set
    • Uniclass 2015 CodeAc_35_80_07
    • Uniclass 2015 DescriptionBathing
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit