Publish your products
MD-160 Acoustic Louvre Wall
MD-160 Acoustic Louvre Wall
    Morad

    MD-160 Acoustic Louvre Wall

    The MD-160 Acoustic Louvre Walls system is a modern solution designed to reduce noise generated by technical equipment installed on rooftops or building façades—such as HVAC units, ventilation systems, and air conditioning devices. It provides effective acoustic insulation while maintaining a clean, architectural appearance, making it ideal for projects that demand both performance and visual harmony.

    The louvers are made of durable extruded aluminium and filled with 50 mm thick acoustic mineral wool, delivering a certified sound reduction of 12 (-1,-2) dB, as confirmed by tests conducted at the accredited Ship Design and Research Centre. The system allows free airflow with an open area of 35.5% and features a fixed louvre pitch of 153 mm.

    The MD-160 system can be mounted onto steel, aluminium, or wooden frames, offering flexibility for various construction types. There are no height limitations, and the maximum bracket spacing is 2500 mm, which allows efficient coverage of large technical areas while maintaining structural integrity.

    Standard louvre length is 6000 mm, with the option of custom extrusion lengths on request. The system is available in a wide range of RAL colours, as well as in raw aluminium or anodised finishes to match specific project requirements and ensure long-term resistance to weather and mechanical damage.

    Specification
      • Material: Extruded aluminium
      • Infill: 50 mm acoustic mineral wool
      • Louvre pitch: 153 mm
      • Open area: 35.5%
      • Acoustic performance: 12 (-1,-2) dB
      • Standard louvre length: 6000 mm (custom lengths available)
      • Maximum installation height: Unlimited
      • Maximum bracket spacing: 2500 mm
      • Mounting structure: Steel, aluminium or wooden frames
      • Finishes: RAL powder coating, raw aluminium, anodised aluminium
    Technical specification
    • Unique ref.MD-160-acoustic-louvre-wall
    • Product familyElliptical
    • Product groupMD-160
    • TypeObject (single object)
    • Date of publishing2025-04-03
    • Edition number1
    • Depth (mm)175
    Related
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationObject
    • ETIM CodeEC011406
    • ETIM NameFaçade louver
    • Uniclass 2015 CodePr_30_59_48
    • Uniclass 2015 DescriptionLouvres and components
    • CSI MasterFormat 2014 Code08 91 00
    • CSI MasterFormat 2014 TitleLouvers
    • OmniClass Number23-17 21 11 15
    • OmniClass TitleExterior Louvers and Grilles

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Canada
    Algeria
    Albania
    Armenia
    Cuba
    Egypt
    Andorra
    Azerbaijan
    Dominican Republic
    Kenya
    Austria
    China
    Greenland
    Libya
    Belarus
    Georgia
    Haiti
    Morocco
    Belgium
    Iran
    Jamaica
    Tunisia
    Bosnia and Herzegovina
    Iraq
    The Bahamas
    Bulgaria
    Jordan
    United States
    Croatia
    Kazakhstan
    Cyprus
    Kuwait
    Czech Republic
    Kyrgyzstan
    Denmark
    Mongolia
    Estonia
    Oman
    Faroe Islands
    Pakistan
    Finland
    Qatar
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Tajikistan
    Greece
    Türkiye
    Guernsey
    Turkmenistan
    Hungary
    United Arab Emirates
    Iceland
    Uzbekistan
    Ireland
    Yemen
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City