Publish your products
MK-52 Louvre Vent
MK-52 Louvre Vent
    Morad

    MK-52 Louvre Vent

    The MK-52 system is intended for the construction of ventilation openings, air intakes, and air exhaust outlets, combining high performance with durability. Based on the proven ML.52 louvre profile, it offers identical parameters and louvre spacing, ensuring design consistency across projects.

    The reinforced frame design allows for the fabrication of large-sized grilles, maintaining stability even at significant dimensions. As standard, each grille is fitted with a mosquito screen, providing additional protection without compromising airflow.

    The MK-52 system offers flexible installation options: it can be screwed directly through the frame, fixed using mounting anchors, or clipped into aluminium joinery frames using special clips.

    Grilles are available either in raw aluminium or powder-coated in any RAL colour to match architectural requirements. Thanks to its balanced design, the MK-52 grille ensures an optimal combination of airflow efficiency and mechanical strength.

    Specification
      • Visual free area: approx. 71%
      • Effective open area: approx. 58%
      • Louvre spacing: 52 mm
      • Louvre profile: ML.52
      • Maximum grille area: up to 5 m²
      • Maximum unsupported span (without reinforcement): 800 mm
      • Standard features: integrated mosquito screen
      • Mounting options:
        • Direct screwing through the frame
        • Mounting with fixing anchors
        • Clipping into aluminium frame clips
    Technical specification
    • Unique ref.MK-52-louvre-vent
    • Product familyElliptical
    • Product groupMK-52
    • TypeObject (single object)
    • Date of publishing2025-05-27
    • Edition number1
    • Depth (mm)52
    Related
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Louvre window
    • IFC classificationObject
    • ETIM CodeEC011406
    • ETIM NameFaçade louver
    • Uniclass 2015 CodePr_30_59_48
    • Uniclass 2015 DescriptionLouvres and components
    • CSI MasterFormat 2014 Code08 91 00
    • CSI MasterFormat 2014 TitleLouvers
    • OmniClass Number23-17 21 11 15
    • OmniClass TitleExterior Louvers and Grilles

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Canada
    Algeria
    Albania
    Armenia
    Cuba
    Egypt
    Andorra
    Azerbaijan
    Dominican Republic
    Kenya
    Austria
    China
    Greenland
    Libya
    Belarus
    Georgia
    Haiti
    Morocco
    Belgium
    Iran
    Jamaica
    Tunisia
    Bosnia and Herzegovina
    Iraq
    The Bahamas
    Bulgaria
    Jordan
    United States
    Croatia
    Kazakhstan
    Cyprus
    Kuwait
    Czech Republic
    Kyrgyzstan
    Denmark
    Mongolia
    Estonia
    Oman
    Faroe Islands
    Pakistan
    Finland
    Qatar
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Tajikistan
    Greece
    Türkiye
    Guernsey
    Turkmenistan
    Hungary
    United Arab Emirates
    Iceland
    Uzbekistan
    Ireland
    Yemen
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City