Publish your products
AC-77HI Door Double
Morad

AC-77HI Door Double

AC-77HI is an aluminum system designed for external constructions that require particularly high thermal insulation parameters. The system allows for the fabrication of windows and display cabinets, as well as sliding, folding, and automatic doors, and bent structures.

The system achieves excellent thermal insulation due to its increased profile depth: 85 mm for window sashes and 77 mm for other sections. The multi-chamber structure of thermal breaks enhances both thermal performance and profile rigidity. Additionally, the system features a multi-chamber sealing system with two-component EPDM gaskets, further improving insulation.

The profiles are extruded from EN AW-6060 aluminum alloy in accordance with PN-EN 573-3:2009. Dimensional and shape tolerances comply with the PN-EN 12020-2:2001 standard.

Specification
    • RESISTANCE TO WIND LOAD: 2000 Pa
    • WATERPROOF: E1500
    • HEAT TRANSFER COEFFICIENT: Uw = 0.9 W/(m²K)
    • MAXIMUM LEAF WEIGHT: 200 kg
    • MAXIMUM DIMENSIONS DOUBLE DOORS: 2885 mm x 2583 mm
Technical specification
  • Unique ref.AC-77HI-door-double
  • Product familyWindows & Doors
  • Product groupAC-77HI
  • TypeObject (single object)
  • Date of publishing2025-03-20
  • Edition number1
  • Depth (mm)77
Related
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryDoors - Sets
  • IFC classificationDoor
  • ETIM CodeEC003534
  • ETIM NameExterior door (complete with frame)
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 11 16
  • CSI MasterFormat 2014 TitleAluminum Doors and Frames
  • OmniClass Number23-17 11 13 13
  • OmniClass TitleAluminum Doors

Region availability

Europe Asia North America Africa
Åland Islands
Afghanistan
Canada
Algeria
Albania
Armenia
Cuba
Egypt
Andorra
Azerbaijan
Dominican Republic
Kenya
Austria
China
Greenland
Libya
Belarus
Georgia
Haiti
Morocco
Belgium
Iran
Jamaica
Tunisia
Bosnia and Herzegovina
Iraq
The Bahamas
Bulgaria
Jordan
United States
Croatia
Kazakhstan
Cyprus
Kuwait
Czech Republic
Kyrgyzstan
Denmark
Mongolia
Estonia
Oman
Faroe Islands
Pakistan
Finland
Qatar
France
Saudi Arabia
Germany
Syria
Gibraltar
Tajikistan
Greece
Türkiye
Guernsey
Turkmenistan
Hungary
United Arab Emirates
Iceland
Uzbekistan
Ireland
Yemen
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit