Publish your products
AC-84EI30 Fireproof Walls
AC-84EI30 Fireproof Walls
    Morad

    AC-84EI30 Fireproof Walls

    AC-84 EI30 is an aluminum system designed for constructing non-load-bearing fire-rated walls for both interior and exterior applications, meeting EI30 fire protection standards. The system allows the execution of fire-rated walls in a mullion-transom or frameless configuration.

    With a profile depth of 84 mm, the system ensures high durability and fire resistance. It supports a wide range of infills, including single and double-glazed units as well as non-transparent panels. The wall system can be seamlessly integrated with fire-rated door systems for both interior and exterior use, providing structural consistency and enhanced fire safety.

    Specification
      • FIRE RESISTANCE: EI30
      • IMPACT RESISTANCE: IVb
      • SPREAD OF FIRE: NRA
    Technical specification
    • Unique ref.ac-84-EI30-fireproof-walls
    • Product familyWalls
    • Product groupAC-84EI
    • TypeObject (single object)
    • Date of publishing2025-03-20
    • Edition number1
    • Depth (mm)84
    Related
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryFire Products - Fire Protection
    • IFC classificationWall
    • Uniclass 2015 CodePr_25_80_79
    • Uniclass 2015 DescriptionSmoke and fire barriers
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 15 11 21
    • OmniClass TitleFire Rated Glass

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Canada
    Algeria
    Albania
    Armenia
    Cuba
    Egypt
    Andorra
    Azerbaijan
    Dominican Republic
    Kenya
    Austria
    China
    Greenland
    Libya
    Belarus
    Georgia
    Haiti
    Morocco
    Belgium
    Iran
    Jamaica
    Tunisia
    Bosnia and Herzegovina
    Iraq
    The Bahamas
    Bulgaria
    Jordan
    United States
    Croatia
    Kazakhstan
    Cyprus
    Kuwait
    Czech Republic
    Kyrgyzstan
    Denmark
    Mongolia
    Estonia
    Oman
    Faroe Islands
    Pakistan
    Finland
    Qatar
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Tajikistan
    Greece
    Türkiye
    Guernsey
    Turkmenistan
    Hungary
    United Arab Emirates
    Iceland
    Uzbekistan
    Ireland
    Yemen
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City