Publish your products
AC-84EI60 Fireproof Doors
Morad

AC-84EI60 Fireproof Doors

The AC-84 EI60 is an aluminum system designed for interior and exterior fire-rated doors, meeting EI60 fire protection standards. The system allows for the construction of single-leaf and double-leaf doors, with the option to expand the setup using double-sided sidelights and an upper transom.

With a profile depth of 84 mm for both the frame and sash, the system offers high durability and fire resistance. It supports a wide range of infills, including single and double-glazed units, as well as opaque panel fillings. By selecting the appropriate configurations, it is also possible to achieve smoke-tight classification, further enhancing safety in fire-rated applications.

Specification
    • FIRE RESISTANCE: EI60
    • SMOKE TIGHTNESS: Sa, S200
    • THERMAL TRANSMISSION: Ud > 0.9 W/m²K
    • RESISTANCE TO WIND LOAD: C2
    • WATERPROOF: 6A
    • MAXIMUM DIMENSIONS SINGLE-LEAF DOOR: 1611 mm x 3387 mm
    • MAXIMUM DIMENSIONS DOUBLE DOOR: 1333 mm x 2945 mm
Technical specification
  • Unique ref.ac-84-EI60-fireproof-doors
  • Product familyWindows & Doors
  • Product groupAC-84EI
  • TypeObject (single object)
  • Date of publishing2025-03-20
  • Edition number1
  • Depth (mm)84
Related
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationDoor
  • Uniclass 2015 CodePr_25_80_79
  • Uniclass 2015 DescriptionSmoke and fire barriers
  • CSI MasterFormat 2014 Code08 11 16
  • CSI MasterFormat 2014 TitleAluminum Doors and Frames
  • OmniClass Number23-17 11 31
  • OmniClass TitleFire Doors

Region availability

Europe Asia North America Africa
Åland Islands
Afghanistan
Canada
Algeria
Albania
Armenia
Cuba
Egypt
Andorra
Azerbaijan
Dominican Republic
Kenya
Austria
China
Greenland
Libya
Belarus
Georgia
Haiti
Morocco
Belgium
Iran
Jamaica
Tunisia
Bosnia and Herzegovina
Iraq
The Bahamas
Bulgaria
Jordan
United States
Croatia
Kazakhstan
Cyprus
Kuwait
Czech Republic
Kyrgyzstan
Denmark
Mongolia
Estonia
Oman
Faroe Islands
Pakistan
Finland
Qatar
France
Saudi Arabia
Germany
Syria
Gibraltar
Tajikistan
Greece
Türkiye
Guernsey
Turkmenistan
Hungary
United Arab Emirates
Iceland
Uzbekistan
Ireland
Yemen
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City