Publish your products
ML-59HF Technical Ventilation Louvres
Morad

ML-59HF Technical Ventilation Louvres

System ML-59HF Louvres

Application: The ML-59HF louvre system by Morad is designed for technical applications requiring high airflow. These louvres are used in air intakes and outlets, chimneys, air conditioning unit enclosures, and as infill for technical windows or doors. Thanks to their high free area and low flow resistance, the ML-59HF system meets the stringent requirements of modern ventilation systems.

Construction and technical parameters:
Louvre shape: "Z"-shaped profile
Louvre spacing: 59 mm
Free area: 77%
Visual cross-section: 91%
Profile length: Standard 6000 mm, customizable on order

The system construction is based on extruded aluminium profiles forming a frame with horizontal aluminium blades placed inside at equal intervals of 59 mm. This solution ensures optimal airflow with minimal resistance.

Mounting: The ML-59HF system allows mounting by direct screwing through the frame or using fixing anchors. Louvres can be installed both vertically and horizontally, depending on project requirements. On customer request, grilles can be equipped with a stainless steel insect mesh or supplied without it.

Colours: Aluminium profiles available in raw finish or powder-coated in any colour from the RAL palette, allowing the system to match the building's aesthetics.

Application in construction: The ML-59HF system is an ideal solution for industrial, commercial and public buildings, where effective ventilation combined with modern design is key. Thanks to high-quality materials and precise workmanship, this system ensures durability, functionality and an aesthetic appearance.

Additional information and detailed technical data are available on the manufacturer's website: Morad – Aluminium Systems

Specification
    • Profiles: Extruded aluminium, Z-shaped blade profile, raw or powder-coated in any RAL colour
    • Louvre spacing: 59 mm, free area 77%, visual cross-section 91%
    • Profile length: Standard 6000 mm, customizable on order
    • Mounting: Direct screw-through frame or fixing anchors, vertical or horizontal arrangement; optional stainless steel insect mesh
Technical specification
  • Unique ref.morad-ml59hf-technical-ventilation-louvres
  • Product familyElliptical
  • Product groupML-59HF
  • TypeObject (single object)
  • Date of publishing2026-06-30
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationObject
  • ETIM CodeEC011406
  • ETIM NameFaçade louver
  • Uniclass 2015 CodePr_30_59_48
  • Uniclass 2015 DescriptionLouvres and components
  • CSI MasterFormat 2014 Code08 91 00
  • CSI MasterFormat 2014 TitleLouvers
  • OmniClass Number23-17 21 11 15
  • OmniClass TitleExterior Louvers and Grilles

Region availability

Europe Asia North America Africa
Åland Islands
Afghanistan
Canada
Algeria
Albania
Armenia
Cuba
Egypt
Andorra
Azerbaijan
Dominican Republic
Kenya
Austria
China
Greenland
Libya
Belarus
Georgia
Haiti
Morocco
Belgium
Iran
Jamaica
Tunisia
Bosnia and Herzegovina
Iraq
The Bahamas
Bulgaria
Jordan
United States
Croatia
Kazakhstan
Cyprus
Kuwait
Czech Republic
Kyrgyzstan
Denmark
Mongolia
Estonia
Oman
Faroe Islands
Pakistan
Finland
Qatar
France
Saudi Arabia
Germany
Syria
Gibraltar
Tajikistan
Greece
Türkiye
Guernsey
Turkmenistan
Hungary
United Arab Emirates
Iceland
Uzbekistan
Ireland
Yemen
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City