Publish your products
Eliptic MSD-97 Sun Louvre Canopy
Morad

Eliptic MSD-97 Sun Louvre Canopy

Sun Louvres MS-97

Application:

The ELIPTIC MS-97 system by Morad is a modern solution designed for creating louvre walls and canopies, providing effective sun protection and an aesthetic facade finish for buildings. Thanks to the unique semi-elliptical shape of the louvres, this system is perfectly suited for commercial, office and residential buildings, where both functionality and aesthetic values are important.

The semi-elliptical shape of the louvres provides an optimal balance between light transmission and sun protection, while allowing free airflow. As a result, the ELIPTIC MS-97 system contributes to improved thermal comfort inside buildings and a reduction in air conditioning costs.

Mounting:
The louvres are mounted on special brackets that allow easy and fast installation both vertically and horizontally. The system construction allows the louvre angle to be adjusted to individual project needs, which increases the effectiveness of sun protection and affects the facade aesthetics.

Colours:
Aluminium profiles are available in the full RAL colour palette, in raw or anodised finish, allowing perfect matching of the system to the character and style of the building.

Application in construction:
The ELIPTIC MS-97 system is used in a variety of architectural buildings where modern design and functionality are key. Thanks to its versatility and aesthetics, this system is widely used in projects for office buildings, shopping centres, public buildings and luxury apartment buildings.

Specification
    • Louvre spacing: 99 mm
    • Visual cross-section: 28%
    • Free area: 52%

    Maximum bracket spacing for vertical installation:

    • 1400 mm at 600 Pa load
    • 1500 mm at 500 Pa load

    Maximum bracket spacing for horizontal installation: 1200 mm at 600 Pa load
    Standard profile length: 6000 mm

Technical specification
  • Unique ref.morad-msd97-sun-louvre-canopy
  • Product familyElliptical
  • Product groupms-97
  • TypeObject (single object)
  • Date of publishing2026-07-14
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationObject
  • ETIM CodeEC011406
  • ETIM NameFaçade louver
  • Uniclass 2015 CodePr_30_59_48
  • Uniclass 2015 DescriptionLouvres and components
  • CSI MasterFormat 2014 Code08 91 00
  • CSI MasterFormat 2014 TitleLouvers
  • OmniClass Number23-17 21 11 15
  • OmniClass TitleExterior Louvers and Grilles

Region availability

Europe Asia North America Africa
Åland Islands
Afghanistan
Canada
Algeria
Albania
Armenia
Cuba
Egypt
Andorra
Azerbaijan
Dominican Republic
Kenya
Austria
China
Greenland
Libya
Belarus
Georgia
Haiti
Morocco
Belgium
Iran
Jamaica
Tunisia
Bosnia and Herzegovina
Iraq
The Bahamas
Bulgaria
Jordan
United States
Croatia
Kazakhstan
Cyprus
Kuwait
Czech Republic
Kyrgyzstan
Denmark
Mongolia
Estonia
Oman
Faroe Islands
Pakistan
Finland
Qatar
France
Saudi Arabia
Germany
Syria
Gibraltar
Tajikistan
Greece
Türkiye
Guernsey
Turkmenistan
Hungary
United Arab Emirates
Iceland
Uzbekistan
Ireland
Yemen
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City