Publish your products
Matrix MX-11 Concealed Fastener Rainscreen/Wall Panel System
Matrix MX-11 Concealed Fastener Rainscreen/Wall Panel System
    Archived

    Matrix MX-11 Concealed Fastener Rainscreen/Wall Panel System

    The Matrix Series is a concealed fastener rainscreen/wall panel system. It features ten different profiles with unique bold box rib configurations. Combine with other Matrix panels, or with panels from our Integrity Series or Pulse Series.

    Product Highlights

    • Machine roll-formed for top quality consistent product
    • Can be integrated with other Matrix, Integrity, and/or Pulse panels
    • Interlocking joint with concealed clip and fastener design
    • Available in heavy gauge galvalume, aluminum, zinc, stainless steel, and copper
    • Can be installed horizontally, vertically, as a soffit, or even diagonally
    • Standard finish and custom finish options available
    • Standard and custom perforated options available
    • Mitered seam corners, trimless ends, and curving options
    Specification
    • Panel Attachment

      Concealed clip and fastener design (Matrix-Integrity-Pulse integrated clip)

      Panel Dimensions

      Width: 12" nominal

      Depth: 1.5" nominal

      Standard Lengths: 5'-30' (shorter and longer lengths available)

      Color and Finish Options

      Full range of Morin standard colors as well as custom color finish options are available. Finish on one side, or both sides.

      Environmental

      LEED Certified and EPDs available for all products. View the EPD and LEED letter on our Certifications page.

    Technical specification
    • Unique ref.matrix-mx-11-wall-panel-system
    • Product familyWall Systems
    • Product groupMatrix Series
    • TypeObject (single object)
    • Date of publishing2023-09-07
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • ETIM CodeEC003108
    • ETIM NameSiding
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code07 42 13
    • CSI MasterFormat 2014 TitleMetal Wall Panels
    • OmniClass Number23-15 13 19 11
    • OmniClass TitleMetal Wall Panels
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit