Publish your products
Class 150 Stainless Steel Screwed End Simplex Basket Strainers - 125-SS

Class 150 Stainless Steel Screwed End Simplex Basket Strainers - 125-SS

Designed for chemical processes applications including brine, paint, fuel oil, organic and inorganic chemicals, condensers, heat exchangers, and other similar applications. Class 150.

Specification
  • Features

    • Sizes 3⁄8 in. ‒ 3 in. (10 ‒ 80 mm)
    • Designed for large capacity straining and ease of maintenance. Ideal for brine, paint, fuel oil, organic and inorganic chemicals, as well as condensers, heat exchangers and more
    • Cast Carbon Steel body and 304 Stainless Steel basket strainer with a machined seat that eliminates particle bypass
    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
Technical specification
  • Unique ref.125-SS-Basket-Strainer
  • Product familyStrainers
  • Product groupBasket Strainers - Simplex
  • TypeObject (single object)
  • Date of publishing2020-02-10
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers

Region availability

North America
Canada
Mexico
United States