Publish your products
Class 150 Aluminum Bronze Flanged End Basket Type Strainers - 125F-B

Class 150 Aluminum Bronze Flanged End Basket Type Strainers - 125F-B

Designed for use with cooling water, seawater, hot water systems and more. These strainers provide protection for costly pumps, meters, valves, and other similar mechanical equipment. Class 150.

Specification
  • Features

    • Sizes 3⁄4 in. – 18 in. (10 – 450 mm)
    • Cast Aluminum Bronze body and 304 Stainless Steel basket strainer with a machined seat that eliminates particle bypass
    • Designed for large capacity straining and ease of maintenance. Ideal for cooling water, seawater, hot water systems and more
    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
Technical specification
  • Unique ref.125F-B-Basket-Strainer
  • Product familyStrainers
  • Product groupBasket Strainer
  • TypeObject (single object)
  • Date of publishing2020-01-28
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryBronze
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers

Region availability

North America
Canada
Mexico
United States