Publish your products
Class 300 Aluminum Bronze Flanged End Basket Strainers - 166-B

Class 300 Aluminum Bronze Flanged End Basket Strainers - 166-B

Designed for cooling water, seawater, hot water systems, and other similar applications. These strainers are especially suited for medium or coarse straining. Class 300.

Specification
  • Features

    • Ideal for applications requiring medium and coarse straining like cooling water, seawater, hot water systems, and more
    • Sizes 2 in. ‒ 12 in. (50 ‒ 300 mm)
    • Aluminum Bronze body and 304 Stainless Steel basket strainer that allows a straight through flow for an extremely low pressure drop
    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
Technical specification
  • Unique ref.166-B-Basket-Strainer
  • Product familyStrainers
  • Product groupBasket Strainer
  • TypeObject (single object)
  • Date of publishing2020-02-10
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryBronze
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers

Region availability

North America
Canada
Mexico
United States