Publish your products
MuteBox One - Phone booth
MuteBox One - Phone booth
MuteBox One - Phone booth
MuteBox One - Phone booth
MuteBox One - Phone booth
    MuteBox
    Archived

    MuteBox One - Phone booth

    The MuteBox is an office telephone booth and a step towards a calmer and happier workplace, offering a safe space for conversation, focus and privacy. The MuteBox comes from the desire to develop well-being for employees at workplaces worldwide. When using the MuteBox you will get a space of pure confidentiality where the outside world can’t hear your conversations, and the acoustic panels on the exterior absorb the noise in the room it's placed. This creates a 2-in-1 acoustic effect.
    The MuteBox is more than just a piece of furniture. It is a peaceful space that is beautiful, minimalistic and is designed to fit into all offices.

    Technical specification
    • Unique ref.mutebox-one
    • TypeObject (single object)
    • Date of publishing2021-04-23
    • Edition number1
    • Height (mm)2230
    • Width (mm)1034
    • Depth (mm)1064
    Related
    • Material mainMDF
    • Material secondaryOak
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)250
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit