Publish your products
Parasol ALBATROS 3 x 4 m; rectangular; 10 segments with spoke reinforcement incl. protective cover and manual.
Parasol ALBATROS 3 x 4 m; rectangular; 10 segments with spoke reinforcement incl. protective cover and manual.
Parasol ALBATROS 3 x 4 m; rectangular; 10 segments with spoke reinforcement incl. protective cover and manual.
Parasol ALBATROS 3 x 4 m; rectangular; 10 segments with spoke reinforcement incl. protective cover and manual.

    Parasol ALBATROS 3 x 4 m; rectangular; 10 segments with spoke reinforcement incl. protective cover and manual.

    3.6 out of 5 stars3.6(10 reviews)

    ALBATROS: THE XXL parasol

    The center pole of the ALBATROS parasol begins where others stop. With a single ALBATROS you can create a space of up to 78 m² span - and in a very stylish way, because the ALBATROS XXL is a cleanly designed elegant parasol umbrella that blends in well with any architectural environment.

    The advantages at a glance:

    • Eeasy Bevel
    • Extremely stable processing performance than aluminum screen
    • Optimum utilisation of space with a screen space of up to 78m2
    • Cover with telescopic suspension system
    • Interchangeable fabric with quick and easy motion

    Specification
    • For most up-to-date and complete specsheet please download catalogue at 

      https://www.may-online.com/en/catalogue-download


    Technical specification
    • Unique ref.AG3040_ALBATROS
    • Product familyCommercial parasols
    • Product groupmodel ALBATROS (extreme range)
    • TypeObject (single object)
    • Date of publishing2021-04-28
    • Edition number1
    • Width (mm)3000
    • Depth (mm)4000
    Related
    • Material mainAluminium
    • Material secondaryAcrylic
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameCanopy
    • UNSPSC code30151902
    • Uniclass 2015 CodePr_40_50_33_34
    • Uniclass 2015 DescriptionGarden umbrellas
    • CSI MasterFormat 2014 Code10 73 13
    • CSI MasterFormat 2014 TitleAwnings
    • OmniClass Number23-19 29 13 25
    • OmniClass TitleGarden Umbrellas
    • CSI UniFormat II CodeF1010
    • CSI UniFormat II TitleSpecial Structures

    Region availability

    Europe Asia North America South America Oceania Africa
    Åland Islands
    Afghanistan
    Anguilla
    Argentina
    American Samoa
    Egypt
    Albania
    Armenia
    Antigua and Barbuda
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Palau
    Germany
    Iran
    El Salvador
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Tokelau
    Ireland
    Kuwait
    Honduras
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Tuvalu
    Italy
    Laos
    Martinique
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Vanuatu
    Latvia
    Macau
    Montserrat
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Lithuania
    Maldives
    Panama
    Luxembourg
    Mongolia
    Puerto Rico
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Moldova
    Nepal
    Saint Lucia
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Netherlands
    Pakistan
    Saint-Barthélemy
    North Macedonia
    Palestine
    Sint Maarten
    Norway
    Philippines
    The Bahamas
    Poland
    Qatar
    Trinidad and Tobago
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Romania
    Singapore
    U.S. Virgin Islands
    Russia
    South Korea
    United States
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit