Publish your products
Myral insulated panel M32 Smooth
Myral insulated panel M32 Smooth
Myral insulated panel M32 Smooth
Myral insulated panel M32 Smooth
Myral insulated panel M32 Smooth
Myral insulated panel M32 Smooth
    MYRAL

    Myral insulated panel M32 Smooth

    The M32 cladding panel is intended for collective and individual housing, establishments open to the public and the tertiary market

    M32 alone: 1.45 m².K / W

    up to 11.65 m².K / W by inserting thermal insulation panels between the support wall and the M32 cladding panel (Maximum thickness of the additional insulation: 220 mm)

    Fixed width: 50 cm

    Custom length: between 1.5ml and 14ml

    M32 thickness: 32 mm

    Maximum system thickness: 32 mm + 220 mm

    Vertical and horizontal installation of the M32 cladding panel, exterior aluminum cladding available in several aspects and a wide choice of colors.

    Specification
    • Non-ventilated system

      Installation of the cladding / cladding system (without air gap) on flat and vertical walls, new or pre-existing, in masonry of coated elements (in accordance with NF DTU 20.1) or in concrete (in accordance with DTU 23.1), blind or pierced with berries.

      Possible installation in cladding (without air gap) and cladding (not ventilated) on Timber Frame Constructions (COB) in accordance with NF DTU 31.2 is limited to a maximum height of 10 m (+ gable end) depending on the wind zone

      Rigid insulation panels (Ex: PIR, Resole foam, high density rock wool or others) can be inserted between the cladding panels and the load-bearing structure to form an exterior thermal insulation system of the "cladding" type.



      Description of Myral panels


      The Myral panel is made up of elements combining a pre-painted aluminum sheet facing with molded polyurethane insulation. Installation of the cladding elements by interlocking the PVC edges and fixing to the supporting structure using plastic plugs directly to the shell.

    Technical specification
    • Unique ref.M32-Lisse
    • Product familyM32
    • Product groupsmooth appearance
    • TypeObject (single object)
    • Date of publishing2021-03-25
    • Edition number1
    • Width (mm)500
    • Depth (mm)32
    Related
    • Material mainAluminium
    • Material secondaryPolyisocyanurate PIR
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • Uniclass 2015 CodePr_25_31_28_65
    • Uniclass 2015 DescriptionPolyisocyanurate (PIR) foam insulation
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding

    Region availability

    Europe Africa
    Belgium
    Algeria
    France
    Côte d'Ivoire
    Germany