Publish your products
Copper nut with internal thread copper to copper
Nacobre

Copper nut with internal thread copper to copper

Copper nut with internal thread copper to copper (Hydraulic, GLP & Natural Gas connections - Catalog number 102). Nacobre deoxidized copper with high residual phosphorus is a pure electrolytically refined copper, deoxidized with phosphorus. Copper deoxidized tubes with phosphorus have been widely and successfully used for years in heat exchangers, condensers and evaporators. They are also used in boilers and similar auxiliaries in power plants and air conditioning equipment. The phosphorated copper tubes have application in refineries and mills. Nacobre copper tubes have the highest thermal conductivity of any of the tubes for standard heat exchangers and they are therefore suitable for many industrial purposes where these properties of high corrosion resistance are desirable.
Specification
  • Available diameters:
    • 10 mm
    • 13 mm
    • 19 mm
    • 25 mm
    • 32 mm
    • 38 mm
    • 51 mm
Technical specification
  • Unique ref.cnwit
  • Product familyNacobre Construcción
  • Product groupConexiones
  • TypeObject (single object)
  • Date of publishing2012-06-04
  • Edition number3
Related
  • Material mainCopper
  • Designed inMexico
  • Manufactured inMexico
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationPipe Fitting
  • UNSPSC nameCopper ducts or ductwork
  • UNSPSC code40141922
  • Uniclass 2015 CodePr_65_52_63_18
  • Uniclass 2015 DescriptionCopper pipeline fittings
  • CSI MasterFormat 2014 Code40 05 17
  • CSI MasterFormat 2014 TitleCopper Process Pipe and Tubing
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeD2020
  • CSI UniFormat II TitleDomestic Water Distribution

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit