For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.
The NanaWall® HSW66 is a wood-framed single track sliding system designed to provide an opening glass wall or storefront with any custom panel size. Different panel widths are possible. An end-panel can be a swing-panel hinged to a side jamb or in the SwingSlide option, a swing panel can be a middle panel that is hinged from a sliding panel. Swing-panels are single acting but can be either inward or outward opening. Possible configurations and stacking bay options are virtually limitless; see drawings for possibilities.
The aluminum head jamb thickness is 2 9/16" (65 mm). Optional cover plated on both sides with/out wood fascias can be provided. The wood side jamb thickness is 2 5/8" (66 mm). The HSW66 stiles and rails of sliding panels with interlocking tongue-and-groove profiles have a nominal panel thickness of 2 5/8" (66 mm). Standard woods are Sapeli Mahogany, European Pine (Keifer) or Meranti, other woods are also available.
The NanaWall HSW66 - BeyondLiftSlide offers a better alternative to a traditional lift and slide door system. It is a multi-panel system of large glasswalls, that easily glides open on a single track and stacks into a pocket or to the side to completely vanish.
The NanaWall HSW66 - SwingSlide looks like a normal pair of French doors with fixed sidelights. The center swing doors provide all the functional and aesthetic benefits of French doors. The NanaWall advantage, though, is that the pair of single acting operable doors and the one or more sidelights can also slide away to create unobstructed openings as wide as you can imagine.
Region availability
| North America |
|---|
Anguilla |
Antigua and Barbuda |
Aruba |
Barbados |
Belize |
Bermuda |
British Virgin Islands |
Canada |
Caribbean Netherlands |
Cayman Islands |
Collectivity of Saint Martin |
Costa Rica |
Cuba |
Curaçao |
Dominica |
Dominican Republic |
El Salvador |
Greenland |
Grenada |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaica |
Martinique |
Mexico |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts and Nevis |
Saint Lucia |
Saint Pierre and Miquelon |
Saint Vincent and the Grenadines |
Saint-Barthélemy |
Sint Maarten |
The Bahamas |
Trinidad and Tobago |
Turks and Caicos Islands |
U.S. Virgin Islands |
United States |