Publish your products
CLAIR High-Bay LED Lamp, TU Series, Pendant Type
Niinuma

CLAIR High-Bay LED Lamp, TU Series, Pendant Type

Suitable for hanging down from ceiling, LED driver can be attached together or separate from Lamp unit. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specification
  • Beam Angle: 50 deg Lens (400/700/1000), 80 deg Lens (250/400/700) Country: Japan Dimension: 164 mm × 300 mm, 247 mm × 300 mm, 315 mm × 300 mm, 430 mm × 300 mm Lamp Envelope: LED Lamp Type: Pendant Lamp Wattage: 50 W, 90 W, 150 W, 280 W Lens Type: Transparent Life Span: 50000 hr Luminous Intensity: 5500 lm, 10800 lm, 17100 lm, 32200 lm Manufacturer Product Line: TU Series Mounting Type: Ceiling Region: Asia
Technical specification
  • Unique ref.CLAIR_TU
  • Product familyCLAIR High-Bay LED Lamp
  • Product groupTU Series, Pendant Type
  • TypeObject (single object)
  • Date of publishing2014-04-01
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryPlastic
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLamp
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016
  • Uniclass 2015 CodePr_70_70_46
  • Uniclass 2015 DescriptionLamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit