Publish your products
Mistral Drying Cabinet 60 (1900)
Mistral Drying Cabinet 60 (1900)
Mistral Drying Cabinet 60 (1900)
Mistral Drying Cabinet 60 (1900)
Mistral Drying Cabinet 60 (1900)
    NIMO

    Mistral Drying Cabinet 60 (1900)

    Drying cabinet with timer function that is controlled with two knobs where you set the actual mode and drying time.

    High floor model with up to 3 rows of folding and extendable hangers depending on the choice of model. Comes with ventilation connections and adjustable feet to ensure that the cabinet stands correctly. The drying cabinet can advantageously replace the drying rack in the living room, which also minimizes the humidity in the room.

    High floor standing model with three pull-out and foldable hangers, as well as three door hangers. Supplied with ventilation connections. 6kg laundry drying capacity. Timer controlled with easy to use handles. 16m hanging length.

    Available in three different colors (white, titanium and black), and in three different interiors.

    For more information, visit our webbsite www.nimoverken.com or contact our sales team at sales@nimoverken.com

    Specification

    Technical specification
    • Unique ref.Easy_Dryer_1900_drying_cabinet
    • Product familyDrying Cabinets
    • Product groupEasy Dryer
    • TypeObject (single object)
    • Date of publishing2020-02-13
    • Edition number1
    • Height (mm)1900
    • Width (mm)595
    • Depth (mm)610
    Related
    • Material mainMetal
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)60
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_30_78_14
    • Uniclass 2015 DescriptionClothes drying cabinets
    • OmniClass Number23-21 23 51
    • OmniClass TitleResidential Laundry Dryers

    Region availability

    Europe Asia
    Belgium
    South Korea
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Iceland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Russia
    Sweden
    Switzerland
    United Kingdom