Publish your products
Passad Drying Cabinet 60
Passad Drying Cabinet 60
Passad Drying Cabinet 60
Passad Drying Cabinet 60
Passad Drying Cabinet 60
    NIMO

    Passad Drying Cabinet 60

    With improved heat pump technology and natural refrigerant R290, it dries textiles quickly and gently in a closed system. No exhaust ventilation, no drainage, just plug in and save energy and textile wear with minimal climate impact.

    Specification
    • Drying systeHeatpump
      Number of programs

      2

      Drying SensorSensor
      Control panelTouch
      Program ControlMicro processor
      Overheating ProtectionYes
      ColorBlack/White
      Height (mm)1930
      Width (mm)595
      Depth (mm)670
      Door hangingRight
      Number of hangers2
      Number of door hangers2
      Length hanging (m)

      10

      Technical specification
      • Unique ref.passad-drying-cabinet-60
      • Product familyDrying Cabinets
      • Product groupAlizé Steaming Cabinet
      • TypeObject (single object)
      • Date of publishing2026-06-03
      • Edition number1
      • Height (mm)1930
      • Width (mm)600
      • Depth (mm)600
      Related
      • Material mainMetal
      • Designed inSweden
      • Manufactured inSweden
      Classification
      • BIMobject CategoryKitchen - Home Appliances
      • IFC classificationObject

      Region availability

      Europe Asia
      Belgium
      South Korea
      Czech Republic
      Denmark
      Estonia
      Finland
      France
      Germany
      Iceland
      Italy
      Latvia
      Lithuania
      Luxembourg
      Netherlands
      Norway
      Russia
      Sweden
      Switzerland
      United Kingdom