Publish your products
N-PITA Steel
N-PITA Steel
N-PITA Steel
N-PITA Steel
N-PITA Steel
N-PITA Steel
N-PITA Steel
N-PITA Steel
N-PITA Steel
N-PITA Steel
    Archived

    N-PITA Steel

    This is available only Japan.

    Specification
    • This is available only Japan.

    Technical specification
    • Unique ref.n-pita-steel
    • Product familyN-PITA
    • Product groupsteel
    • TypeObject (single object)
    • Date of publishing2020-01-22
    • Edition number1
    • Height (mm)200
    • Width (mm)910
    • Depth (mm)200
    Related
    • Material mainGypsum
    • Material secondarySteel
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationBuilding Element
    • UNSPSC nameGypsum board
    • UNSPSC code30161509
    • Uniclass 2015 CodePr_25_71_52_38
    • Uniclass 2015 DescriptionGypsum plasterboards
    • CSI MasterFormat 2014 Code09 20 00
    • CSI MasterFormat 2014 TitlePlaster and Gypsum Board
    • OmniClass Number23-13 19 00
    • OmniClass TitleSheets, Boards, and Slabs
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit