Unique ref.: | goggle_bicycle_rack_lean5 |
---|---|
Brand: | Nola |
Product family: | Bicycle environment |
Product group: | Bicycle stand |
Width (mm): | 2500 |
Height (mm): | 910 |
Depth (mm): | 390 |
Date of publishing: | 2017-12-07 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://nola.se/en/products/goggle/ |
---|---|
Installation instructions: | https://cdn.nola.se/wp-content/uploads/products/542c63caa7f927.pdf |
COBie Product Data Sheet: | |
Product certification: | https://cdn.nola.se/wp-content/uploads/Material-och-underh%C3%A5ll_Nola.pd... |
Technical description: | |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/nola/product/goggle_bicycle_rack_lean5
Material main: | Powder coated steel |
---|---|
Material secondary: | Galvanized steel |
Designed in: | Sweden |
Manufactured in: | Sweden |
Weight Net (Kg): | 28 |
BIMobject Category: | Landscaping - Outdoor Furniture |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8211 |
Uniclass 1.4 Description: | Furniture |
Uniclass 2.0 Code: | SS-35-45-30-60 |
Uniclass 2.0 Description: | Park And Public Space Outdoor Furniture Systems |
Uniclass 2015 Code: | Pr_40_50 |
Uniclass 2015 Description: | Furnishings |
CSI MasterFormat 2014 Code: | 12 00 00 |
CSI MasterFormat 2014 Title: | Furnishings |
OmniClass Number: | 23-21 00 00 |
OmniClass Title: | Furnishings, Fixtures and Equipment Products |
CSI UniFormat II Code: | E2010 |
CSI UniFormat II Title: | Fixed Furnishings |
Name | Value |
---|---|
Depth | 390 |
Height | 390 |
Material | The frame is made from zinc-plated, polyester powder-coated pipe steel with a diameter of 76 mm, coloured black RAL 9005. The hoops are made from hot-dip galvanized steel with a diameter of 12 mm. The supporting post are made from hot-dip galvanised steel. |
Weight | 26kg |
All BIM objects are real products from real manufacturers confirmed and approved