Publish your products
Sigill sofa
Sigill sofa
Sigill sofa
Sigill sofa
Sigill sofa
Sigill sofa
Sigill sofa
Sigill sofa
Sigill sofa
Sigill sofa
    Nola

    Sigill sofa

    Sigill is a park bench for the future that builds on the design styles of the past. The design is unique in its broken surface that angles two parts of the seat towards each other. The bench’s contemporary shape gives it an urban context, making it ideal for street furniture. The ease with which Sigill can be moved, stacked and stored makes it a popular choice for summer terraces, outdoor concert venues and open-air services.

    Specification
    • Dimensions and weight

      Length: Rak soffa 156 cm. Vinklad soffa 226cm
      Height: 80 cm
      Armrest height: 75 cm
      Sitting height: 48 cm
      Depth: Rak soffa 55 cm. Vinklad soffa 85 cm

      Sigill straight:
      Height: 80 cm
      Width: 156 cm
      Depth: 55 cm
      Weight: 46 kg

      Sigill angled:
      Height: 80 cm
      Total width: 226 cm
      Total depth: 85 cm
      Weight: 66 kg

      Product numbers and combinations

      U40-01 Sigill backed bench, straight

      U40-02 Sigill backed bench, angled

      Append to product number

      INSTALLATION TYPE

      N för Surface mount.

      WOOD AND FINISH

      E for oiled oak
      GR for top-glazed pine green RAL 6020
      C for top-glazed pine in any color, at additional cost

      METAL SURFACE FINISH

      GR for powder coated green RAL 6020
      S for electro-galvanized and powder-coated steel black Noir 2200 Sablé
      C for electro-galvanized and powder-coated steel in any color, at additional cost
      VFZ for hot dip galvanized only

      Trä:
      E för oljad ek
      GR för täcklaserad furu grön RAL 6020
      C för täcklaserad furu i valfri kulör, mot tilläggskostnad

      Stål:
      GR för pulverlackerat grönt RAL 6020
      S för elförzinkat och pulverlackerat stål svart Noir 2200 Sablé
      C för elförzinkat och pulverlackerat stål i valfri kulör, mot tilläggskostnad
      VFZ för enbart varmförzinkat

      Börja med bokstav för trä därefter lägg till bokstav för önskat stativ

      Ex: U40-01GR/GR
      Sigill soffa, rak, målad furu grön RAL 6020, elförzinkad och pulverlackerat stål grön RAL 6020

      Ex: U40-01C/C
      Sigill soffa rak i täcklaserad furu specialkulör, stativ i elförzinkat och pulverlackerat stål specialkulör

      Standard coloursRAL 6020Noir 2200 SabléHot-dip galvanized steelMaterials and surface treatments

      Wood: E for oiled oak GR for cover glazed pine green RAL 6020 C for cover-glazed pine in any color, at an additional cost Steel: GR for powder coated green RAL 6020 S for powder coated black Noir 2200 Sablé C for powder coated in any color, at an additional cost VFZ for hot-dip galvanized only

      Steel

      Nola uses high-quality steel of good strength in our products. Steel rusts if left untreated and must therefore be surface treated. For this we use two main methods for surface treatment of steel parts; electrogalvanizing and powder coating as well as hot-dip galvanizing.

      Pine

      Nola's pine is of high quality and comes from sustainable forestry. Pine is an environmentally friendly, domestically produced material. Damaged or untreated pine is quite easily attacked by decomposition processes; therefore, it is particularly important to repair damaged surfaces.

      Oak

      Oak is a heavy, hard and medium tough wood. Moderately dimensionally stable in case of moisture changes. Oak wood blackens if it is exposed to moisture or wetness for a long time. However, it does not affect the other properties of the wood. Thanks to its hardness and toughness, the oak wood is suitable for furniture and other use in exposed environments.

      Powder coating

      Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

      Electrogalvanized

      Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

      Hot-dip galvanized

      Hot-dip galvanizing provides very strong protection against corrosion. The steel is dipped into a bath of hot liquid zinc. The zinc attaches and creates a surface coating on the steel part, which is then taken out of the bath and drained of excess zinc.

      Wood oil

      Wood oil provides good protection against the stresses of the outdoor climate and at the same time highlights the wood's natural appearance and properties.

      Water-based glaze

      Varnishing of wood is done with a water-based varnish. A water-based paint that is kinder to the environment. Under normal use, the paint has a good wear resistance and long durability.

      Assembly and placementFreestanding

      Freestanding product that is placed directly on the ground.

      Surface mount

      Can be bolted above ground, to the floor or to a cast-in-place foundation. Bolts not included.

      Supplied fully assembled.

      MaintenancePowdercoated steel

      Products that are electro-galvanized and powder-coated can be touch-up painted with alkyd paint.

      Oiled oak

      Oiled oak should be oiled twice a year for best protection. Good maintenance can never completely prevent stains from occurring, but oak that is not maintained will turn blacker and turn gray faster, but it still has a very long life. When re-oiling products, a finely boiled oil that penetrates the wood should be chosen over a film-forming oil.

      Water-based glazed pine

      Products in varnished pine must be maintained regularly with alkyd paint. Maintenance intervals approximately 1 time per year. Damage and cracks should be repaired immediately. Touch-up paints in spray packaging are available in standard colors to order.

      Download our general maintenance adviceVariants

      Available in a straight or angled version or in hot-dip galvanized only.

      Character

      A unique park bench, stackable in two designs. High-quality production, materials and design.

    Technical specification
    • Unique ref.sigill-sofa
    • Product familyFurniture
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2023-10-17
    • Edition number1
    • Height (mm)800
    • Width (mm)1560
    • Depth (mm)550
    Related
    • Material mainPowder coated steel
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)46
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    4.2 out of 5 stars 4.2 (32)
    4.3 out of 5 stars 4.3 (81)
    3.8 out of 5 stars 3.8 (66)
    3.6 out of 5 stars 3.6 (7)
    4.6 out of 5 stars 4.6 (14)
    3.6 out of 5 stars 3.6 (18)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit