Publish your products
QFS Clip Premium, Kit with Gasket

QFS Clip Premium, Kit with Gasket

Nordfab Quick-Fit® clips allow quick and easy connection during installation as well as subsequent removal and re-use of QF components. The internal gasket guarantees a tight joint. QFS Clips are supplied with a duct end gasket to further minimize leakage.
Technical Data
• General purpose oil resistant polymer
• Performs well with many oil, water and hydraulic fluid applications
• Good tear resistance
• Should not be used with solvents such as acetone, MEK, ozone, chlorinated hydrocarbons, and nitro hydrocarbons
• Conducts electricity
• Classification:1. ASTM D-2000 M2BG510 A24 B34 EO14 EO34 EF11 EF21
• Temperature range: -34° C to +107°C / intermittent: +138° C

ORDER EXAMPLE:
Clip P QFS Galv 315QF Kit With Gasket

Specification
  • ø A (mm)MaterialWeight(kg)Item No.
    80Galv0,118210000712‍
    100Galv0,128210000713‍
    125Galv0,148210000714‍
    140Galv0,158210000715‍
    150Galv0,198210000716‍
    160Galv0,248210000717‍
    180Galv0,278210000718‍
    200Galv0,288210000719‍
    224Galv0,38210000720‍
    250Galv0,328210000721‍
    300Galv0,598210000722‍
    315Galv0,638210000723‍
    350Galv0,698210000724‍
    400Galv0,728210000725‍
Technical specification
  • Unique ref.en-qfs-clip-premium-kit-with-gasket
  • Product familyQFS Ducting
  • Product groupDuct & Clips
  • TypeObject (single object)
  • Date of publishing2024-06-30
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

Europe Asia Africa Oceania
Åland Islands
Bahrain
Algeria
American Samoa
Albania
Bangladesh
Angola
Australia
Andorra
Bhutan
Benin
Cook Islands
Austria
British Indian Ocean Territory
Botswana
Federated States of Micronesia
Belgium
Brunei
Burkina Faso
Fiji
Bulgaria
Cambodia
Cameroon
French Polynesia
Croatia
China
Cape Verde
Guam
Cyprus
Christmas Island
Chad
Kiribati
Czech Republic
Cocos (Keeling) Islands
Comoros
Marshall Islands
Denmark
Hong Kong
Côte d'Ivoire
Nauru
Estonia
India
Djibouti
New Caledonia
Faroe Islands
Indonesia
Egypt
New Zealand
Finland
Israel
Equatorial Guinea
Niue
France
Japan
Eswatini
Norfolk Island
Germany
Jordan
Ethiopia
Northern Mariana Islands
Gibraltar
Kuwait
Gabon
Palau
Greece
Laos
Ghana
Papua New Guinea
Guernsey
Macau
Guinea
Pitcairn Islands
Hungary
Malaysia
Guinea-Bissau
Samoa
Iceland
Maldives
Kenya
Solomon Islands
Ireland
Mongolia
Lesotho
Timor-Leste
Isle of Man
Nepal
Madagascar
Tokelau
Italy
Oman
Malawi
Tonga
Jersey
Pakistan
Mali
Tuvalu
Latvia
Palestine
Mauritania
United States Minor Outlying Islands
Liechtenstein
Philippines
Mauritius
Vanuatu
Lithuania
Qatar
Mayotte
Wallis and Futuna
Luxembourg
Saudi Arabia
Morocco
Malta
Singapore
Mozambique
Moldova
South Korea
Namibia
Monaco
Sri Lanka
Niger
Montenegro
Taiwan
Nigeria
Netherlands
Thailand
Reunion
Norway
Türkiye
Rwanda
Poland
United Arab Emirates
Saint Helena
Portugal
Vietnam
São Tomé and Príncipe
Romania
Senegal
San Marino
Seychelles
Slovakia
Sierra Leone
Slovenia
South Africa
Spain
Tanzania
Svalbard and Jan Mayen
The Gambia
Sweden
Togo
Switzerland
Tunisia
Ukraine
Uganda
United Kingdom
Western Sahara
Vatican City
Zambia