Publish your products
LOOP ADDRESSABLE SYSTEM   AM-8200
Archived

LOOP ADDRESSABLE SYSTEM AM-8200

2-loop loop system with Advanced and CLIP protocol with 7 "color touch display Expandable to 4 loops with LIB-8200 board Each LIB-8200 can handle up to 700 logic addresses associated with individual sensor components and each module with numbering Physics up to159 + 159.
Technical specification
  • Unique ref.AM-8200
  • Product familyFire Products
  • Product groupAntincendio
  • TypeObject (single object)
  • Date of publishing2018-06-05
  • Edition number1
  • Height (mm)431
  • Width (mm)445.7
  • Depth (mm)111
Related
  • Material mainSteel, Sherardized
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)7
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationElectrical Element
  • UNSPSC nameFire protection
  • UNSPSC code4619
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit