Publish your products
Raychem ElectroMelt EM2-XR Heating Cable for Surface Snow Melting (North America)
Raychem ElectroMelt EM2-XR Heating Cable for Surface Snow Melting (North America)
Raychem ElectroMelt EM2-XR Heating Cable for Surface Snow Melting (North America)
Raychem ElectroMelt EM2-XR Heating Cable for Surface Snow Melting (North America)
    Chemelex

    Raychem ElectroMelt EM2-XR Heating Cable for Surface Snow Melting (North America)

    ElectroMelt Self-Regulating Heating Cable

    Raychem ElectroMelt EM2-XR is a rugged and robust self-regulating heating cable used to prevent snow and ice formation on ramps, loading bays, external stairs and access ways. Power output is 90 W/m at 0 °C.

    Keep access ways free of snow and ice

    Electric snow melting systems keep walkways, parking garages, loading ramps, stairways and other areas free of snow and ice to help prevent slip hazards and damage to people and vehicles.
    Our systems are designed to be easily installed for ramps or access ways with irregular shapes. We offer a range of solutions to meet the needs of the ground profile, whether installed in cement or asphalt.

    Specification
    • Features

      • Simple to design
      • Robust and easy to install: cable is resistant to damage during installation, cut to length
      • Safe and efficient in operation: no overheating, advanced energy saving controls
      • Reliable during long life: 10 year extended product warranty available, maintenance free

      Specifications

      Color: Orange

      Ground Path Type: Braid

      Outer Jacket Material: Modified Polyolefin

      Supply Voltage: 208 - 277 V

    Technical specification
    • Unique ref.raychem-electromelt-na
    • Product familyRaychem North America
    • Product groupHeat Tracing - Surface Snow Melting and Deicing
    • TypeObject (single object)
    • Date of publishing2018-12-24
    • Edition number2
    Related
    • Material mainModified Polyolefin
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Electric cables
    • ETIM CodeEC000339
    • ETIM NameHeating cable
    • CSI MasterFormat 2014 Code03 00 00
    • CSI MasterFormat 2014 TitleConcrete
    • OmniClass Number23-33 15 15 21
    • OmniClass TitlePipe Heat Tracing

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit