Publish your products
Raychem TraceTek TT-MJC-XX Modular Jumper Cable, Metal Connectors
Chemelex

Raychem TraceTek TT-MJC-XX Modular Jumper Cable, Metal Connectors

Modular Jumper Cable, Metal Connectors

Raychem TraceTek TT-MJC-XX is a range of jumper cables, with metal connectors, available in various fixed lengths.

Specification
  • Features

    • Simple and fast to install, modular
    • Easy to design

    Specifications

    Color: Clear Jacket

    Conductor Material: Copper

    Conductor Size: 18 AWG

    Connector Material: Metal

    Core Identification: Color

    Core Quantity: 4

    Insulation Material: Fluorinated Ethylene Propylene (FEP)

    Outer Diameter (OD): 0.165 in

    Outer Sheath Material: ECTFE

Technical specification
  • Unique ref.raychem-tracetek-tt-mjc
  • Product familyRaychem North America
  • Product groupLeak Detection Systems
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
Related
  • Material mainFluoropolymer
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Electric cables
  • ETIM CodeEC003249
  • ETIM NameData and communication cable (copper)

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit