Publish your products
Alectro™ HPB179 Heat Pump Boiler
Alectro™ HPB179 Heat Pump Boiler
Alectro™ HPB179 Heat Pump Boiler

    Alectro™ HPB179 Heat Pump Boiler

    Direct boiler replacement heat pump for hydronic space heating. Replace your existing boiler without replacing existing infrastructure. A new category of heat pump boilers designed for real-world temperatures.

    The Nyle Systems “Alectro” Heat Pump Boiler is a monobloc air source heat pump to serve as a boiler replacement on hydronic systems with high water temperature requirements. It is designed to simplify deployment on a wide variety of commercial hydronic heating systems. This product offers best-in-class performance and reliability for high-temperature water applications.

    Key Features 

      • Low GWP Refrigerant
      • Integral EC circulator and Fans
      • Build America Buy America compliant
      • 170°F - maximum water temperature at 30°F Ambient
      • 140°F - maximum water temperature at 10°F Ambient
      • Built-in outdoor reset and fixed temperature demand capability
      • Fully ductable, high static fans
      Specification
      • Water Connections: 2" FPT Copper

        Design Water Flow Rate: 50.0 GPM

        External Head Allowance: 16.0 ft. hd.

        Min. Tank/Cycling Volume (10dT): 385 Gal.

        Min. Tank/Cycling Volume (30dT): 192 Gal.

        Compressor Type: Reciprocating

        Refrigerant: R513a

        Factory Charge: 73 lbs.

        Outlet Water Temp Range: 100°F - 170°F

        Ambient Operating Range: 10°F - 100°F

        Minimum Ambient Exposure: -13°F

        Maximum Working Pressure: 145 psig

        Dimensions: 72" L x 40" D x 101-1/4" H

        Design Air Flow Rate: 13,300 CFM

        Sound Pressure: 76.5 dBA (Front) / 71.9 dBA (Left) / 72 dBA (Right) / 77.9 dBA (Rear)

        External Static Pressure: 3.1 in. wcg

        Weight: 2,300 lbs. (Dry) / 2,362 lbs. (Operating)

        Salt Spray Resistance Cabinet/Evap: 1000 hrs.

        Certifications (Anticipated): AHRI 550, UL60335-1, UL60335-2-40, CSA C22.2 60335-1, CSA 60335-2-40

      Technical specification
      • Unique ref.alectro-heat-pump-boiler
      • Product familySpace Heating & Cooling
      • Product groupAir Source Heat Pumps
      • TypeObject (single object)
      • Date of publishing2025-08-15
      • Edition number1
      Links
      Related
      • Material mainSteel
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryHVAC - Heat Pumps
      • ETIM CodeEC012034
      • ETIM NameHeat pump (air/water) monobloc type
      • Uniclass 2015 CodePr_70_60_37_04
      • Uniclass 2015 DescriptionAir to water heat pumps
      • CSI MasterFormat 2014 Code23 81 43
      • CSI MasterFormat 2014 TitleAir-Source Unitary Heat Pumps
      • OmniClass Number23-33 17 11 11
      • OmniClass TitleAir Source Packaged Heat Pumps

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States