Publish your products
Flow Heat Pump

Flow Heat Pump

Our heat pump utilizes trans-critical CO2 refrigeration technology. Models C-H provide a wide range of building central machinery options. The heat pump can be configured as air source, water source, geothermal, or energy storage either separately or at the same time. Engineers can select 2 to 12 pipe variations. Up to two heating and up to two cooling heat exchangers can be selected. These can be single wall, double wall, or NSF61 DHW potable. Operational range for exterior applications is -40 to 120 F. Standard cooling is 0 to 75 F. Options for cooling to -20 F and below are available. Standard heating is 90 to 180 F. These are just setpoints and deltas have a wide range of 5 to over 100 F depending on application. Turn down is 8% and each heating or cooling load can be varied independently 0-100%. Variable of constant water flow is possible. This single heat pump can replace chillers, boilers, DHW heaters, energy recovery, and energy storage with a single adaptable central plant platform. Having a single equipment solution is not only cost effective construction, but also highest energy efficiency. Controls are BACnet ready

Technical specification
  • Unique ref.flow-heat-pump
  • Product familyHVAC
  • Product groupHeat Pump
  • TypeObject (single object)
  • Date of publishing2025-06-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationHeat Exchanger
  • Uniclass 2015 CodePr_70_60_37
  • Uniclass 2015 DescriptionHeat pumps
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 17 00
  • OmniClass TitleHeat Pumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit