Publish your products
OFM ESS-1006 Essentials Collection Modern 48" O-Frame Computer Desk
OFM ESS-1006 Essentials Collection Modern 48" O-Frame Computer Desk
OFM ESS-1006 Essentials Collection Modern 48" O-Frame Computer Desk
    OFM

    OFM ESS-1006 Essentials Collection Modern 48" O-Frame Computer Desk

    OFM ESS-1006 Essentials Collection Modern 48" O-Frame Computer Desk.

    The OFM Essentials Collection is where quality meets value. This minimalist modern 48" O-Frame Computer Desk, in Brown Ash, is perfect for small office spaces, home offices, and even for general home decor use. Featuring a particle board core surrounded by high-quality melamine laminate, the robust 1" thick woodgrain top will wear well and compliment your decor. The desk's accent metal O-frame legs have a powder coated paint finish, in Gray, for durability and adjustable glides for easy surface leveling. The desk is 48" long by 24" deep and 29" high.

    Color options are Harvest, Walnut, Brown Ash, Wenge.

    Value priced modern style O-frame desk.

    Small footprint perfect for home and smaller offices.
    High quality melamine laminate complements the modern O-frame.
    Metal O-frame with gray powder coated paint for durability.
    Adjustable glides provide easy surface leveling and prevent scratches.

    As Featured on Amazon.com

    Specification
    • Interior Leg Space: 35.4" x 23.6"
      Overall Depth: 23.62"
      Overall Height: 29"
      Overall Width: 47.24"
      Assembled Product Weight: 36.34 lbs
      Carton Size: 6" H x 28" W x 53" L
      Carton Cube: 5.152777
      Ship Weight: 44.05
      LTL Class: 110
      LTL NMFC Code: 81170-02
      Harmonized Tariff Code: 9403.30.80.00
      Ground Shippable: Yes

    Technical specification
    • Unique ref.OFM-ESS-1006-Essentials-Collection-Modern-48in-O-Frame-Computer-Desk
    • Product familyFurniture
    • Product groupDesks
    • TypeDocumentation (info)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)29
    • Width (inches)48
    • Depth (inches)24
    Related
    • Material mainParticleboard
    • Material secondaryMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit