Publish your products
BEAM F60 Armchair
BEAM F60 Armchair
BEAM F60 Armchair
BEAM F60 Armchair
    Ohlson

    BEAM F60 Armchair

    A fully upholstered armchair with a wider seat and backrest, tested and approved by RISE for a 200 kg user weight. Like the BEAM F50, this armchair is also a comfortable choice for public spaces such as receptions and waiting rooms, as a standalone piece alongside the BEAM beam sofa. As standard, the armrest frame is painted in silver lacquer, but it's also available in white, black, or optional RAL powder coating. The armchair can be customized with extra seat height and an uncovered back upon request. The armrests come with black faux leather that is spritbart.

    Specification
    • SEAT HEIGHT: 46 cm

      WIDTH: 67 cm

      DEPTH: 67 cm

      HEIGHT: 86 cm

      ARMREST FRAME:

      Silver-gray-white or black lacquer is standard

      Optional RAL upon request

      PADDING:

      Fully upholstered seat element width 60 cm

      Fire-retardant polyether

    Technical specification
    • Unique ref.BEAM-F60
    • Product familyBEAM
    • Product groupArmchair
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    • Height (mm)860
    • Width (mm)660
    • Depth (mm)670
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Armchairs
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden