Publish your products
500 Access Ladder
O'Keeffe's
Archived

500 Access Ladder

4.7 out of 5 stars4.7(95 reviews)

Standard Duty Channel Rail Fixed Access Ladder. Standard duty ladder that provides low-cost roof or mezzanine access. Lightweight and maintenance-free aluminum construction. 1-1/4″ patented deeply serrated square rungs for maximum grip and foot traction. Non-spark, high strength 6061-T6 alloy rungs and 6063-T5 alloy extrusions. Rungs capable of withstanding 1,500 lb. load. Standard floor mounted bracket included. Options for Off-floor Mounting Bracket with 7” backset also available. Comes with standard mill finish but can be anodized or powder coated to any color or finish specified for additional cost.

Technical specification
  • Unique ref.500-access-ladder
  • Product familyLadders
  • Product groupAccess Ladders
  • TypeObject (single object)
  • Date of publishing2017-05-31
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Ladders
  • IFC classificationBuilding Element
  • UNSPSC nameLadders
  • UNSPSC code30191501
  • Uniclass 2015 CodePr_25_30_85_02
  • Uniclass 2015 DescriptionAccess ladders
  • CSI MasterFormat 2014 Code05 51 33.13
  • CSI MasterFormat 2014 TitleVertical Metal Ladders
  • OmniClass Number23-21 29 19 23 15
  • OmniClass TitleLadders
  • CSI UniFormat II CodeC2010
  • CSI UniFormat II TitleStair Construction
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit