Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
okeeffes/products/39899a8a-9773-4fe9-9c74-8505849317de
Home
Categories
Construction
Ladders
504 Tubular Rail Low Parapet Access Ladder with Walk-Through-Rail Extensions
Available in United States
O'Keeffe's
Follow
504 Tubular Rail Low Parapet Access Ladder with Walk-Through-Rail Extensions
Tubular Rail Low Parapet Access Ladder with Walk Through Rail Extensions
Download
Specification
Specification
Features and Benefits
Provides easy ladder-to-roof access to a flat or low parapet roof.
Lightweight and maintenance-free aluminum construction.
1-1/4" patented deeply serrated square rungs for maximum grip and foot traction.
Non-spark, high strength 6061-T6 alloy rungs and 6063-T5 alloy extrusions.
Rungs capable of withstanding 1,500 lb. load.
Standard floor mounted bracket included. Options for Off-floor Mounting Bracket with 7” backset also available.
Comes with standard mill finish but can be anodized or powder coated to any color or finish specified for additional cost.
Typical Uses
Exterior access to docks, decks, platforms and mezzanines with no existing handrails
Technical specification
Technical specification
Unique ref.
ladder-access-504
Product family
Construction
Product group
Vertical Ladders
Type
Object (single object)
Date of publishing
2026-09-14
Edition number
1
Links
Links
Product url
http://okeeffes.com/products/504-access-ladder/
Installation instructions
https://okeeffes.com/wp-content/uploads/2015/09/504.pdf
Product certification
https://okeeffes.com/wp-content/uploads/2015/09/Okeeffes_Ladder_Specs6.pdf
Technical description
https://okeeffes.com/wp-content/uploads/2015/09/Okeeffes_Ladder_Specs6.pdf
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Construction - Ladders
Uniclass 2015 Code
Pr_25_30_85_02
Uniclass 2015 Description
Access ladders
CSI MasterFormat 2014 Code
05 51 33
CSI MasterFormat 2014 Title
Metal Ladders
OmniClass Number
23-17 23 15
OmniClass Title
Ladders
Region availability
North America
United States
Similar products
O'Keeffe's
500 Standard Duty Channel Rail Fixed Access Aluminum Ladder
Download
O'Keeffe's
501 Heavy Duty Tubular Rail Fixed Access Ladder
Download
Precision Ladders, LLC
Heavy Duty Fixed Aluminum Wall Ladders
4.5
(
34
)
Download
FAKRO
USA Scissor attic ladders LST | FAKRO
3.5
(
16
)
Download
FAKRO
USA Metal folding attic ladders LME | FAKRO
3.3
(
6
)
Download
Precision Ladders, LLC
Standard Duty Fixed Aluminum Wall Ladders
4.1
(
7
)
Download