Publish your products
NGIII pH Monitor, 120V, 2-Channel, High and Low User-Set Alarm, 10 Meter Cable/Probe - 950227
Orion

NGIII pH Monitor, 120V, 2-Channel, High and Low User-Set Alarm, 10 Meter Cable/Probe - 950227

This NeutraGuard III pH monitoring system consists of a two-channel pH monitor and two 10 meter cable and probe assemblies. The monitor features a dual sensor station, pH analyzer with user-set high and low alarm points and analyzer/sensor fault. It is pre-wired for a 120VAC, 15AMP outlet, remote alarm notification and easy connection to a building maintenance system. This system contains two industrial pH cable and probe assemblies that each consist of a 10 meter cable and 1.5 inch airtight insertion fixture. T16 sampling tanks are sold separately.

Specification
  • Features

    • 2-Channel pH monitor
    • System includes two 10M cables with probes
    • High/Low alarm
    • 120 Volt
Technical specification
  • Unique ref.NGIII-pH-Monitor-2-Ch-10m-Cable-Probe-950227
  • Product familyDrainage Solutions
  • Product groupDrainage Tanks and System Monitoring
  • TypeObject (single object)
  • Date of publishing2026-05-11
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit