Publish your products
4-inch duct inline fan OIF4-140
4-inch duct inline fan OIF4-140
    Archived

    4-inch duct inline fan OIF4-140

    4-inch duct inline fan designed for commercial and residential use, offering 100% speed controllability for precise airflow management and versatile ventilation performance.

    HIGHLIGHTS

    • Efficient motor system – High-performance external rotor motor and impeller for quiet, energy-saving operation
    • Maintenance-free bearings – Permanently lubricated ball bearings require no upkeep
    • Versatile installation – Suitable for high static pressure applications and easy to install
    • Wide temperature range – Operates reliably from -10°C to +80°C
    • Durable housing – Constructed with painted cold-rolled steel for long-lasting performance
    Specification
    • SpecificationsSpecifications

      • Wattage: 92W
      • Voltage: 120V AC/60Hz
      • Amps: 0.80
      • Size: 4" (100 mm)
      • Noise (sones): 2.1
      • Max. Speed: 2450 RPM
      • Coverage Area: 100-150 ft²
      • Warranty: 3 Years

      Static Pressure Table

      0.00 SP0.10 SP0.20 SP0.30 SP0.40 SP0.50 SP0.60 SP0.80 SP0.90 SP1.00 SP
      152.00 CFM141.00 CFM126.00 CFM111.00 CFM96.00 CFM85.00 CFM70.00 CFM33.00 CFM18.00 CFM0.00 CFM
    Technical specification
    • Unique ref.4-inch-duct-inline-fan-oIf4-140
    • Product familyDuct Inline Fan
    • Product group4 inch
    • TypeObject (single object)
    • Date of publishing2025-10-09
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryHVAC - Ventilation fans
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 DescriptionVentilation
    • CSI MasterFormat 2014 Code23 34 00
    • CSI MasterFormat 2014 TitleHVAC Fans
    • OmniClass Number23-33 31 19
    • OmniClass TitleFans
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit