Publish your products
Streetlight 10 midi LED
OSRAM

Streetlight 10 midi LED

3.9 out of 5 stars3.9(15 reviews)
Streetlight 10 midi LED mast luminaire for post-top or side-entry mounting | with white LED with reflectors, asymmetric light with homogeneous, wide distribution; with flat, formed cover | microprocessor-controlled LED operating electronics; with control functionality for lighting management and monitoring* | housing and mast flange of diecast aluminium, Siteco® metallic grey (DB 702S); cover of PMMA
Technical specification
  • Unique ref.5XA5821K1A08
  • Product familyOutdoor Luminaires
  • Product groupLuminaires For Special Applications
  • TypeObject (single object)
  • Date of publishing2014-05-22
  • Edition number1
  • Height (mm)387
  • Width (mm)800
  • Depth (mm)168
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLamp
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City