Publish your products
Serenity IRP Pergola Haven
Serenity IRP Pergola Haven
Serenity IRP Pergola Haven

    Serenity IRP Pergola Haven

    When you want the freedom to relax and entertain outdoors in full shade, Serenity Pergolas by Outdoor Elements® is the ideal roof structure. Designed and engineered with exceptional quality for outdoor spaces. Serenity Pergolas are built with 3" insulated roof panels that deliver year-round comfort and exceptional performance.

    Make your outdoor space an inviting oasis with a Serenity Pergola custom-designed to your unique specifications.

    Specification
    • Benefits of Our Serenity Pergolas by Outdoor Elements

      • Full Shade Coverage: Solid covering offers complete shade, allowing you to enjoy your outdoor space comfortably.
      • No Motor: Simple and maintenance-free design with no motor or automated adjustments needed.
      • Versatile Installation: Particularly popular when installed in conjunction with other pergolas that have adjustable louvers, giving your outdoor space the ultimate adaptability.
      • Insulated Roof Panels: Our featured Insulated Roof Panels are manufactured by AV Composites in France. These state-of-the-art panels outperform other manufacturers by using closed-cell technology to maximize water resistance, a built-in gutter, and an exterior skin almost 50% thicker than standard, leading to long-term durability.

      Customize Your Serenity Pergola with State-of-the-Art Features

      • Optional Innovative lighting: Integrated LED, LED Colors RGB, LED post lights, Recessed LED Lights - See Our Lighting Options
      • Available in solid white and golden oak wood grain colors
      • Custom built for you in any shape or style
      • Motorized screens for additional shade and privacy
      • Designer fans
      • Personalize your Serenity Pergola to match the existing design and style of your home or business with corbels, post wraps, and cantilever upgrade options.
      Technical specification
      • Unique ref.Serenity-Insulated-Roof-Panel-Pergolas-Haven
      • Product familyPergolas
      • Product groupInsulated Roof Panels
      • TypeObject (single object)
      • Date of publishing2026-02-19
      • Edition number1
      Related
      • Material mainExtruded Aluminum
      • Material secondaryPolyurethane
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryLandscaping - Pergolas
      • IFC classificationFooting
      • Uniclass 2015 CodeSs_25_50_45_10
      • Uniclass 2015 DescriptionCanopy systems
      • CSI MasterFormat 2014 Code10 73 16
      • CSI MasterFormat 2014 TitleCanopies
      • OmniClass Number23-19 29 13
      • OmniClass TitleCovers and Shelters
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit