Publish your products
AG-30-T - Portable Single Turnstile with Arched Plexiglass Canopy

AG-30-T - Portable Single Turnstile with Arched Plexiglass Canopy

The portable ag-30-t turnstile with arched plexiglass canopy is a heavy-duty turnstile with a portable base, and a futuristic looking plexiglass canopy. The base is galvanized steel and the turnstile can be ordered in any of the following finishes, galvanized, powder coated, powder coat over galvanized, and stainless steel. The portable ag-30-t turnstile is a great solution for construction sites where you need a access control solution that you can move from jobsite to jobsite without having to reinstall the turnstile. The ARCHED PLEXIGLASS CANOPY helps protect your turnstile from the element prolonging its life, while giving you a futuristic look!

Specification
  • passage

    30" Passage

    finish

    Galvanized, Powder Coated, Powder Coated over Galvanized, Stainless Steel

    mechanics

    Mechanical, 1 Way Electric, 2 Way Electric

Technical specification
  • Unique ref.ag-30-t-portable-single-turnstile-with-arched-canopy
  • Product familyFull Height Turnstiles
  • Product groupPortable Turnstiles
  • TypeObject (single object)
  • Date of publishing2025-06-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23 13
  • OmniClass TitleFull Height Turnstiles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit