Publish your products
AG-39-T - Single Full Height Turnstile

AG-39-T - Single Full Height Turnstile

The AG-39-T is a heavy-duty full height high security turnstile with a large 39” passage. The function of the AG-39-T is to provide controlled access when entering or exiting a facility where pedestrian traffic is present. It can achieve this both mechanically (no access control system/software) such as a pool gate where the passage would be used for only exiting and no entry. Or electronically (with an access control system, card readers, fingerprint readers etc.) for keeping track of who is on and off site. It is manufactured with American Pride right here in the USA.

Standard Features:

-Modular locking mechanism, can be configured fail safe or fail secure as well as clockwise or counterclockwise.

-Key override, the turnstile can be unlocked manually by key, in either direction for service or temporary events where locking isn’t required.

-Plastic end caps on all arms

-Durable galvanized finish

-All stainless-steel hardware

-Card reader mounting boxes included

-internal wiring chase for access control wiring

Additional Options:

– Plc Upgrade – allows for more inputs for fire alarm and indicator light control

-A counter for the locking mechanism

-Cold weather package

-Hinged lid

-Portable base

-Electronically controlled both directions

-Can be configured for 110v or 220v

-Stainless Steel construction available

-Powder coating over galvanizing

-Several powder coat color options (see our color chart for options

Electrical Specifications:

-Input voltage: 110 VAC

-Frequency: 50/60 HZ

-Operating Voltage: 24 VDC

-Operating Current: 0.2A

Construction:

-American made steel, fabricated in America

-Extra thick mounting brackets for added security

-Spline shaft, collar, bearing, and bottom bearing plate are corrosion resistant stainless steel

-All fastening hardware stainless-steel

Specification
  • Finish

    Galvanized, Powder Coat over Galvanized, Powder Coated, Stainless Steel

    Locking Mechanism

    Mechanical, 1 way electric, 2 way electric

Technical specification
  • Unique ref.ag-39-t-single-turnstile
  • Product familyFull Height Turnstiles
  • Product groupSingle Full Height Turnstiles
  • TypeObject (single object)
  • Date of publishing2025-06-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23 13
  • OmniClass TitleFull Height Turnstiles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit