Publish your products
Peaked Roof Turnstile Canopy

Peaked Roof Turnstile Canopy

The Peaked Roof Turnstile Canopy offers a straightforward and dependable solution for sheltering equipment and people. Engineered for durability and versatility, it features 11-gauge steel posts, 14-gauge channel, and receiver components, providing a lightweight yet robust structure. Available in 4-, 6-, and 8-post configurations, this canopy adapts to various needs and spaces. Choose between two roof styles—single slope (see our basic canopy) or peaked roof—to best suit your application. Its simple design ensures lower shipping costs and easy installation. Each canopy is shipped as a complete package, including posts, framing, roofing, gutters, downspouts, fasteners, rebar cages, and detailed assembly instructions. Customization options include various sizes, roofing and trim colors, and finishes for posts and framing.

While the basic canopy can be made in almost any size, see our standard size chart below. The height of the canopy is dependent on the posts. The posts come 12’ long allowing for plenty of height adjustment.

Specification
  • WIDTH

    10, 12

    LENGTH

    12, 15, 18, 21, 24

Technical specification
  • Unique ref.peaked-canopy
  • Product familyCanopies
  • Product groupPeaked Canopy
  • TypeObject (single object)
  • Date of publishing2025-06-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates
  • Uniclass 2015 CodeSs_25_50_45_10
  • Uniclass 2015 DescriptionCanopy systems
  • CSI MasterFormat 2014 Code10 73 16
  • CSI MasterFormat 2014 TitleCanopies
  • OmniClass Number23-17 21 11 11 11
  • OmniClass TitleSolid Canopies

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit