Publish your products
Insulated Wind Load Sectional Door - 515

Insulated Wind Load Sectional Door - 515

Thermacore® Wind Load Door ​Model 515 is engineered to withstand higher design pressures and is designed to meet local building codes for wind speed. constructed of steel and polyurethane insulation, this insulated wind load sectional door boasts an R-value of 12.12. ​

BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

Specification
  • ​Standard Features

    Standard max width: 20'2"

    Standard max height: 20'1"

    R-value: 12.12

    U-value: .0825

    Thermal break: yes

    Air infiltration: 0.23 cfm/ft2 at 15mph

    Panel thickness: 1 3/8”

    Exterior steel: 0.015" (0.35mm)

    Exterior surface: Embossed wood grain finish or microgroove textured

    Standard springs: 10,000 cycle

    Sound Transmission: Class 20

    Wind load: certified to meet Miami-Dade wind load requirements

    Warranty: 10 years against cracking, splitting or deterioration due to rust-through. 10 years delamination. ​

    Door Options

    • Jamb Seal ​
    • 3" Track
    • High Cycle Springs - 25k, 50k, 100k
    • Factory Glazed Windows ​​
Technical specification
  • Unique ref.insulated-wind-load-sectional-doors-515
  • Product familyCommercial Doors
  • Product groupWind Load
  • TypeObject (single object)
  • Date of publishing2022-12-16
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States