Publish your products
Pabcore Shaftliner Gypsum Wall Board

Pabcore Shaftliner Gypsum Wall Board

MOISTURE AND FIRE RESISTANCE RATED SHAFTWALL PANEL

PABCORE SHAFTLINER Type X panels are manufactured with a proprietary fire-resistant Type X core which has been reinforced with glass fibers and specialty additives to increase its fire resistance. The core is encased in 100% recycled moisture resistant face and back paper and features a double beveled edge for ease of installation. PABCORE Shaftliner also provides superb protection from the elements.

Specification
  • CompositionCore:  Naturally occurring gypsum and proprietary additives
    Paper: 100% recycled paper on front, back and long edges
    ManufacturedASTM C1396
    Installation

    GA-216 Application and Finishing of Gypsum Panel Products


    GA-214 - Levels of Finish for Gypsum Panel Products


    ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

    Water AbsorptionASTM C473
    ≤10% by weight
    Surface BurnASTM E84
    Flame Spread 15
    Smoke Developed 0
    Combustibility

    ASTM E136


    Non-Combustible Gypsum Core


    Fire Resistance and Sound Control

    The PABCO® Sound Design Guide


    Sound Design Tool


    GA-600 Fire Resistance and Sound Control Design Manual


    Underwriters Laboratories - UL Product iQ® for the latest UL Design Numbers

Technical specification
  • Unique ref.Pabcore_Shaftliner_Gypsum_Wall_Board
  • Product familyGypsum Wall Board
  • Product groupShaftliner Gypsum Wall Board
  • TypeObject (single object)
  • Date of publishing2024-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Gypsum / Fibre / Plaster Boards
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit