Publish your products
BOLA SPHERE TABLE
BOLA SPHERE TABLE
BOLA SPHERE TABLE
BOLA SPHERE TABLE
BOLA SPHERE TABLE
BOLA SPHERE TABLE

    BOLA SPHERE TABLE

    The Bola Sphere Table series fuses an elegant blown opal glass sphere with a mirrored disc reflector in polished stainless steel to give the illusion of a floating orb in space. Taking its cues from the Bola Family Collection, the new table version brings this magical combination to a table surface, allowing for full range dimming and is available in 3 distinct Globe sizes: 8"(20cm), 10"(25.5cm), and 12"(30.5cm). Its mating base is available in 3 corresponding diameters: 9.5" (24cm), 12" (30.5cm), and 14" (36cm) in 5 exquisite finishes: chrome, brass, rose gold, gunmetal, and matte black. Each finish provides a distinct personality for any residential, contract, or hospitality environment. Bola Sphere Table is now available with a larger 16" (40cm) Globe!
    Specification
    • Models: Bola Sphere 8 Bola Sphere 10 Bola Sphere 12 Bola Sphere 16 Finishes (Disc): Brass Rose Gold Chrome Gunmetal Matte Black Materials: Steel base Stainless Steel Reflector Opal glass globe Fabric cord Features: Fully dimmableSpecifications: Voltage: 120V and 240V Power consumption: 8W Color temperature: 2700K Luminosity: 800 Lumens Luminaire efficacy: 84 Lumens/Watt Color Rendition Index: 90 CRI Cable length: 6’ (1.8m) BULB TYPE: (1) White BT-15 - med base (8W) per lamp CERTIFICATIONS: ETL, CE
    Technical specification
    • Unique ref.bola-sphere-table
    • Product familyLighting
    • Product groupTable Lighting
    • TypeObject (single object)
    • Date of publishing2025-02-18
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Desk & Table

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit