Publish your products
CIELO XL
CIELO XL
CIELO XL
CIELO XL
CIELO XL
CIELO XL
CIELO XL
CIELO XL

    CIELO XL

    The minimalist Cielo pendant Series is expanding to include the stunning new Cielo XL, a taller and slimmer design offering premium machined aluminum finishes and boasting a warm and brilliant 1200 lumen output. Cielo XL is scaled perfectly for hospitality and residential environments alike and can be suspended individually, in a series or as chandelier groupings to provide focused illumination that is both perfectly balanced and glare free. Cielo XL is fully dimmable and employs state-of-the-art flat panel LED technology which is rated for up to 50K hours of use. Explore the rest of the collection with Cielo Plus.
    Specification
    • FINISHES: Satin Aluminum Polished Aluminum Brass Rose Gold Black Gloss White MATERIALS: Aluminum Canopy Fabric Cord Aluminum Body Polycarbonate lens FEATURES: Energy-efficient, flat-panel technology Fully dimmable Height adjustable Glare-free illuminationsSPECIFICATIONS: Voltage: 120V, 240V, or 277V 50/60Hz Power Consumption: 18W Color Temperature: 2700K Note: 3000K/3500K models Available upon Request Luminosity: 1200 Lumens Luminaire efficacy: 67 Lumens/Watt Color Rendition Index: 91 CRI 50K hour lifespan Cable Length: 10’ (3m) (Adjustable height) CERTIFICATIONS: ETL,CE
    Technical specification
    • Unique ref.cielo-x
    • Product familyLighting
    • Product groupCeiling Lighting
    • TypeObject (single object)
    • Date of publishing2025-02-18
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit