Publish your products
CORNER OFFICE
CORNER OFFICE
CORNER OFFICE
CORNER OFFICE
CORNER OFFICE
CORNER OFFICE
CORNER OFFICE

    CORNER OFFICE

    Today, everyplace is a workplace. Due to the constantly changing landscape of work, the new open workplace can be inconvenient, uninviting and distracting. Corner Office is designed to enhance the flexibility and efficiency of today’s open plan workplace by defining personal space in these dynamic environments. It contributes to motivation, efficiency and well-being; providing visual privacy, sound reduction, task lighting, and desktop power. Corner Office provides light, power and privacy in a flexible desktop unit that is perfect for shared desking groups as well as home office situations. It is an instant ergonomic upgrade to existing open tables and desks. A pop-up desktop office in a box requiring minimal installation time. Corner Office represents a new type of product for productivity. It is systemic and flexible, offering various degrees of privacy and power provision. The system comprises three elements: a glare-free, fully dimmable LED corner task light that incorporates power ports featured in its armature; a set of optional acoustic deterrent fabric panels; and an optional pocket accessory that provides a place to store a phone or tablet, keeping things clutter-free. Easily reconfigurable, the system is light weight and easy to assemble and install.Corner Office can be quickly reconfigured to accommodate the changing needs of dynamic work groups. AWARDS: 2017 Interior Design Best of the Year Award Interior Design HiP Award Metropolis Likes Award The Good Design Award IDA Design Award
    Specification
    • FINISHES: White / Turquoise White / Chestnut White / Stone Grey White / Anthracite MATERIALS: Aluminum lamp assembly Polycarbonate lens Steel Base Polyester panel FEATURES: Glare-Free LED Fully Dimmable 2 USB type A - 10 - Watts Charging Ports 1 USB type C - 35 – Watts Charging Port SPECIFICATIONS: Voltage: 120-240VAC Power Consumption: Light 8W and system power is 63W Color Temperature: 3000k Luminosity: 600 Lumens Color Rendition Index: 80+ 50K hour lifespan Cable length: 10’ (3M) BULB TYPE: High output LED array CERTIFICATIONS: ETL, CE
    Technical specification
    • Unique ref.corner-office
    • Product familyLighting
    • Product groupTable Lighting
    • TypeObject (single object)
    • Date of publishing2025-02-18
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Desk & Table

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit